
Brand: Wiegmann
Catalog ID: SSFK2410
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK2410
Color
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725368860
Depth
10 in
Height
24 in
Weight
57 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1