
Brand: Wiegmann
Catalog ID: FK0610
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK0610
Color
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368402
Depth
10 in
Height
6 in
Weight
21 lb
Width
8 in
Carton Quantity
1