
Brand: Wiegmann
Catalog ID: SSFK0612
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK0612
Color
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725847983
Depth
12 in
Height
6 in
Weight
23 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1