
Brand: Wiegmann
Catalog ID: SSFK0624
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK0624
Color
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725848003
Depth
24 in
Height
6 in
Weight
33 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1