
Brand: Wiegmann
Catalog ID: SSFK0608
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK0608
Color
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725847969
Depth
8 in
Height
6 in
Weight
19 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1