
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMPDD10DG
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPDD10DG
Color
EU RoHS Indicator
Contact Manufacturer
Receptacle Type
2x Duplex NEMA 5-15
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595238
Length
6 ft
Cord Length
10 ft
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 5, UL 1363
Carton Quantity
1