
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMPUD15DG
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPUD15DG
Color
Receptacle Type
Duplex NEMA 5-15, USB NEMA 5-15
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595689
Length
6 ft
Cord Length
15 ft
Industry Standard(s)
UL 5, UL 1363