HUBBELL CANADA
Image of HBLFMD1D1K FloorTrak PRO, Device Box, 1 Gang Power, 1 Gang Knockout

FloorTrak PRO, Device Box, 1 Gang Power, 1 Gang Knockout

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMD1D1K

FloorTrak PRO, Device Box, 1 Gang Power, 1 Gang Knockout

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Decorator cutouts allow for mounting many type of receptacles or keystone face plates
  • Easily mounts to FloorTrak PRO channel

General

Application

Device Fitting

Catalog Number

HBLFMD1D1K

Color

EU RoHS Indicator

Contact Manufacturer

Material

Non-Metallic

Number of Gang(s)

2-Gang

Size

2 Gang

Sub Brand

FloorTrak PRO

UPC

783585595160

Dimensions

Size

2 Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1