HUBBELL CANADA
Image of HBLFMD1P2D FloorTrak PRO, Device Box, 1 Gang Power, 2 Gang Data

FloorTrak PRO, Device Box, 1 Gang Power, 2 Gang Data

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMD1P2D

FloorTrak PRO, Device Box, 1 Gang Power, 2 Gang Data

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Decorator cutouts allow for mounting many type of receptacles or keystone face plates
  • Easily mounts to FloorTrak PRO channel

General

Application

Device Fitting

Catalog Number

HBLFMD1P2D

Color

EU RoHS Indicator

Contact Manufacturer

Material

Non-Metallic

Number of Gang(s)

3-Gang

Size

3 Gang

Sub Brand

FloorTrak PRO

UPC

783585595153

Dimensions

Size

3 Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Configuration

Number of Gang(s)

3-Gang