HUBBELL CANADA
Image of HBLFMR3DG FloorTrak PRO, Track, 3', Dark Gray

FloorTrak PRO, Track, 3', Dark Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMR3DG

FloorTrak PRO, Track, Cover and Base, 3', Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR3DG

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595009

Dimensions

Length

3 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

168