HUBBELL CANADA
Image of HBLFMC45DG FloorTrak PRO, Track, 45 Degree Section, Dark Gray

FloorTrak PRO, Track, 45 Degree Section, Dark Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMC45DG

FloorTrak PRO, Track, Cover and Base, 45 Degree Section, Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Produit standard

General

Application

Catalog Number

HBLFMC45DG

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

FloorTrak PRO

Type

UPC

783585595085

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1