HUBBELL CANADA
Image of HBLFMTA FloorTrak PRO, Track, Tee Track Section, Aluminum

FloorTrak PRO, Track, Tee Track Section, Aluminum

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMTA

FloorTrak PRO, On Floor Track, Cover and Base, Tee Fitting, Surface and Variable edges with Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMTA

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595610

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1