HUBBELL CANADA
FloorTrak PRO, Track, Tee Track Section, Dark Gray
Image of HBLFMTDG FloorTrak PRO, Track, Tee Track Section, Dark Gray

FloorTrak PRO, Track, Tee Track Section, Dark Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFMTDG

FloorTrak PRO, On Floor Track, Cover and Base, Tee Fitting, Surface and Variable edges with Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMTDG

Color

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595627

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5