HUBBELL CANADA
Image of RL413HSI Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL413HSI

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

  • Compact Type
  • 13 Watt G23X
  • Horizontal Mount
  • Snap-In

Standard Product

General

Application

Compact Fluorescent

Catalog Number

RL413HSI

Color

EU RoHS Indicator

No

Item Type

Lamp Size

GX23 Base

Material

Composite

Material - Mounting Hardware

Horizontal Snap-In

Specifications

  • Lamp Type - 13W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, snap-in

Type

Compact Fluorescent

UPC

883778303920

Dimensions

Lamp Size

GX23 Base

Electrical Ratings

Connectivity

Screw Terminals

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10