HUBBELL CANADA
Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
Image of FB4214 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
Image of FB4214 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
Image of FB4214 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
Image of FB4214 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour
+2
Image of FB4214 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour

Flush 2-Gang Concrete Floorbox with Rectangular Cover, 2.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB4214

Flush Concrete Floorboxes Series, Shallow Cast Iron Box, Rectangular, 2-Gang, 2.00" Minimum Depth of Pour, Corrosion Resistant Paint

Rectangular flush shallow cast iron base floorbox with a stamped steel adjustable top for use with rectangular covers and flanges, green corrosion resistant painted, for use in concrete floors. This 2-gang box has 2.00" minimum depth of pour, includes installation concrete cover, disposable PVC spacers, and external 1.25" prepour leveling screws. Box has no post pour adjustment, (4) ¾" threaded hubs, (1) non-removable metallic low voltage dividers and (2) 6" long #12 AWG ground wires.

  • 2.00" minimum depth of pour
  • (4) ¾" threaded hubs
  • 1.25" prepour, no post pour adjustment
  • Green painted corrosion-resistant cast iron floorbox
  • For use in slab on grade, 2nd floor and above concrete floors
  • Multi-service, includes (1) non-removable metallic low voltage divider
  • Each gang includes (1) 6" solid #12 AWG conductor grounding pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Catalog Number

FB4214

Color

Construction

Fabricated

Knockouts

4

Material

Cast Iron Base Box, Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Product Family

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Flush

UPC

783585696058

Dimensions

Dimensions

7.5 in x 5.46 in x 2.05 in

Dimensions Metric

190.4 mm x 138.7 mm x 51.9 mm

Height

2.05 in

Height Metric

51.9 mm

Length

7.5 in

Length Metric

190.4 mm

Size

2-Gang

Weight

4.8 lb

Width

5.46 in

Width Metric

138.7 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

4

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

2

Pallet Quantity

340