
Brand: Wiegmann
Catalog ID: SCF1212G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 unpainted pre-galvanized steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1212G
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725847723
Height
14 in
Weight
3.5 lb
Width
14 in
EU RoHS Indicator
Yes
Carton Quantity
1