
Brand: Wiegmann
Catalog ID: SCF0404G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 unpainted pre-galvanized steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0404G
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725847624
Height
6 in
Weight
1 lb
Width
6 in
EU RoHS Indicator
No
Carton Quantity
1