HUBBELL CANADA
Image of FF3I Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Ivory Finish
Discontinued

Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Ivory Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FF3I

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Replacement Cover, Ivory

  • FRF3GY Replacement Cover
  • 3 Service Furniture Feed
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover
  • Ivory Finish

General

Accessory Type

Catalog Number

FF3I

Color

Construction

Cover Type

EU RoHS Indicator

No

Finish Type

Item Type

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Style

Cover Flanges

UPC

783585395302

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Logistics

Carton Quantity

10