HUBBELL CANADA
Image of PT71SD Flush Furniture Feed Series, Single Service 3" Fitting

Flush Furniture Feed Series, Single Service 3" Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT71SD

Fire-Rated Poke-Through Flush Furniture Feed Series, Single Service 3" Fitting

  • Single Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 4 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Standard Product

General

Catalog Number

PT71SD

Construction

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

Single Service

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

In Floor Fitting

Type

UPC

783585494302

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

Single Service

Logistics

Carton Quantity

1