HUBBELL CANADA
Image of FRF1BRS Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish

Flush Furniture Feed Series, Single Service, Cover Flange, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRF1BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Single Service, Cover Flange, Brass

  • For use with PT71SD
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Brass Finish
  • (1) 3/4" K.O.

Standard Product

General

Application

Catalog Number

FRF1BRS

Color

Construction

Cover Type

EU RoHS Indicator

No

Finish Type

Item Type

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" K.O. Single Service

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

Cover Flanges

Type

UPC

783585109602

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" K.O. Single Service

Logistics

Carton Quantity

10