HUBBELL CANADA
Image of PT7FFSDI Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service, Ivory Finish

Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service, Ivory Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FFSDI

Fire-Rated Poke-Through Flush Furniture Feed Series, Through Floor Fitting, Furniture Feed, 1 Service

  • Single Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • 2-¾" Concentric Knockout
  • Aluminum Cover Flange
  • Ivory Cover Finish

General

Catalog Number

PT7FFSDI

Color

Construction

Cover Type

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" K.O. Single Service

Specifications

  • Conduit Cover - Aluminum
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush aluminum service fitting with epoxy paint finish

Style

In Floor Fitting

UPC

783585494289

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" K.O. Single Service