HUBBELL CANADA
Image of S1FP15BRS Flush Threaded Plug, 1-1/2", Brass Finish

Flush Threaded Plug, 1-1/2", Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FP15BRS

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Brass Finish

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

General

Accessory Type

Application

Catalog Number

S1FP15BRS

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

Threaded Hub

Style

Accessories

Type

UPC

783585371580

Dimensions

Dimensions

1.98 in x 1.98 in x 0.5 in

Height

0.5 in

Length

1.98 in

Width

1.98 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50