
Brand: Burndy
Catalog ID: PT292792
Application
Accessory
Catalog Number
PT292792
EU RoHS Indicator
Yes
Tool Type
Accessory
Type
Gauge
UPC
781810008546
Dimensions
9.2 in x 3.9 in x 2 in
Height
2 in
Length
9.2 in
Width
3.9 in
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Package Contents
Gauge, Die Blanks, Plastic Case