HUBBELL CANADA
Image not found

FQN10F25X03B, Nylon Fully Insulated Female Quick Disconnect, 10-12 AWG, NEMA Tab Size: .250 X .032

Brand: Burndy

Catalog ID: FQN10F25X03B

MATERIAL: TIN-PLATED BRASS. 300 VOLTS MAX. 105 C MAX.

General

Catalog Number

FQN10F25X03B

Insulation

Insulation Type

Nylon

Material

Brass

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810292631

UPC 14 Digit GTIN

00781810292631

Dimensions

Dimension - F Width Center to Center inch

0.13 in

Dimension - Thread Size

-

Dimension - Width inch

0.26 in

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Pallet Quantity

99999