HUBBELL CANADA
FQP10F25X03B, Vinyl Fully Insulated Female Quick Disconnect, 10-12 AWG, NEMA Tab Size: .250 x .032
Image not found

FQP10F25X03B, Vinyl Fully Insulated Female Quick Disconnect, 10-12 AWG, NEMA Tab Size: .250 x .032

Brand: Burndy

Catalog ID: FQP10F25X03B

Vinyl Fully Insulated Female Quick Disconnect, NEMA Tab Size: .250 x .032

General

Catalog Number

FQP10F25X03B

UPC

621945540644

Dimensions

Package Height

Package Length

Package Weight

Package Width

Logistics

Carton Quantity

500

Pallet Quantity

99999