HUBBELL CANADA
Image of HWK241224 Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 24" Length

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 24" Length

Brand: Hubbell Premise Wiring

Catalog ID: HWK241224

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 24" Length

  • #12-24
  • 24" Length

12-24 Thread

General

Application

QUADCAB Accessories

Catalog Number

HWK241224

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Rear Rail Kits

UPC

662620839233

Dimensions

Thickness

0.1094

Width

3.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

10