HUBBELL CANADA
Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length
Image of HWK481224 Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length

Brand: Hubbell Premise Wiring

Catalog ID: HWK481224

Frame Rails, Rear Rail Kit for QUADCAB, #12-24, 48" Length

  • #12-24
  • 48" Length

12-24 Thread

General

Application

QUADCAB Accessories

Catalog Number

HWK481224

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Rear Rail Kits

UPC

662620839257

Dimensions

Thickness

0.1094

Width

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1