HUBBELL CANADA
Image of FSA-1SU6 FSA-1SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 1/2Inch - Volume 18.0 Cubic Inches
Discontinued

FSA-1SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 1/2Inch - Volume 18.0 Cubic Inches

Brand: Killark

Catalog ID: FSA-1SU6

FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 1/2Inch - Volume 18.0 Cubic Inches

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSA-1SU6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Type

Device Box

UPC

783936122021

Dimensions

Gross Weight with Packaging

0.78

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

Dead-End

Number Of Outlets

1

Logistics

Carton Quantity

5