
Brand: Killark
Catalog ID: FSCA-1M
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSCA-1M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
FSCA
Material
Iron
Number Of Outlets
1
Type
Device Box
UPC
783936048864
Dimensions
7.75 in x 3.5 in x 3.375 in
Gross Weight with Packaging
2.87
Height
3.375 in
Hub Size
1/2"
Length
7.75 in
Width
3.5 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
FSCA
Number Of Outlets
1