
Brand: Killark
Catalog ID: FSCA-2
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSCA-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
FSCA
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Type
Device Box
UPC
783936192345
Dimensions
1 in x 1 in x 2 in
Gross Weight with Packaging
0.9
Height
2 in
Hub Size
3/4"
Length
1 in
Width
1 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
FSCA
Number Of Outlets
1
Carton Quantity
4