HUBBELL CANADA
Image of FSPMTRJ6 FSP Adapter Panel, MT-RJ, 12-Port, Loaded with 6) Multi Mode Duplex Adapters
Discontinued

FSP Adapter Panel, MT-RJ, 12-Port, Loaded with 6) Multi Mode Duplex Adapters

Brand: Hubbell Premise Wiring

Catalog ID: FSPMTRJ6

FSP Adapter Panel, MT-RJ, 12-Port, Loaded with 6) Multi Mode Duplex Adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

MT-RJ

Application

Interconnect

Catalog Number

FSPMTRJ6

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

-40C to +85C

UPC

662620817026

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MT-RJ

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4