HUBBELL CANADA
Image of FSPSCST6 FSP Adapter Panel, SC Duplex/ST-Style, 12-Port, Loaded with 6 Adapters, Phosphor Bronze
Discontinued

FSP Adapter Panel, SC Duplex/ST-Style, 12-Port, Loaded with 6 Adapters, Phosphor Bronze

Brand: Hubbell Premise Wiring

Catalog ID: FSPSCST6

FSP Adapter Panel, SC Duplex/ST-Style, 12-Port, Loaded with 6 Adapters, Phosphor Bronze

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

SC to ST Duplex

Application

Interconnect

Catalog Number

FSPSCST6

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Phosphor Bronze

Temperature Rating

-40C to +85C

UPC

662620816913

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC to ST Duplex

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4