
Brand: Hubbell Premise Wiring
Catalog ID: FSPLCDM3BK
Standard Product
Adapter Type
LC Duplex
Application
Catalog Number
FSPLCDM3BK
Color
Construction Material - Main
Enclosure Type
Environmental Conditions
Item Type
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
Type
UPC
662620304472
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Industry Standard(s)
Adapter Type
LC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4