
Brand: Hubbell Premise Wiring
Catalog ID: FSPLCDS3R
Standard Product
Adapter Type
LC Duplex
Application
Catalog Number
FSPLCDS3R
Color
Enclosure Type
Environmental Conditions
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620304571
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Fiber Type
Singlemode or Multimode
Environmental Conditions
Industry Standard(s)
Adapter Type
LC Duplex
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4