
Brand: Hubbell Premise Wiring
Catalog ID: FSPLCQS3B
Standard Product
Adapter Type
LC Quad
Application
Interconnect
Catalog Number
FSPLCQS3B
Color
Blue
EU RoHS Indicator
Yes
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620304793
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
EU RoHS Indicator
Yes
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4