
Brand: Hubbell Premise Wiring
Catalog ID: FSPMTPGN6
Standard Product
Adapter Type
MPO
Application
Catalog Number
FSPMTPGN6
Color
Enclosure Type
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB
Size
5.1" X 1.1"
Temperature Rating
-40C to +85C
UPC
662620304830
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Adapter Type
MPO
Repeatability
0.1 dB
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4