
Brand: Hubbell Premise Wiring
Catalog ID: FSPSCDM3BE
Standard Product
Adapter Type
SC Duplex
Application
Interconnect
Catalog Number
FSPSCDM3BE
Color
Beige
EU RoHS Indicator
Yes
Item Type
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620301884
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
EU RoHS Indicator
Yes
Industry Standard(s)
Adapter Type
SC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4