
Brand: Hubbell Premise Wiring
Catalog ID: FSPSCDM6B
Standard Product
Adapter Type
SC Duplex
Application
Catalog Number
FSPSCDM6B
Color
Enclosure Type
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620301952
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Adapter Type
SC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4