
Brand: Hubbell Premise Wiring
Catalog ID: FSPSCDS3GN
Standard Product
Adapter Type
SC Duplex
Application
Catalog Number
FSPSCDS3GN
Color
Enclosure Type
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620309811
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Adapter Type
SC Duplex
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4