HUBBELL CANADA
FSX-1MSU6 - FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 1/2 In - Volume 18.0 Cu In- without Mounting Lugs
Image of FSX-1MSU6 FSX-1MSU6 - FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 1/2 In - Volume 18.0 Cu In- without Mounting Lugs
*Representative image
Image of FSX-1MSU6 FSX-1MSU6 - FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 1/2 In - Volume 18.0 Cu In- without Mounting Lugs
Discontinued

FSX-1MSU6 - FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 1/2 In - Volume 18.0 Cu In- without Mounting Lugs

Brand: Killark

Catalog ID: FSX-1MSU6

FSX Series Fittings - Iron - FSX Type Cast Device Box - Shallow - Hubsize 1/2 In - Volume 18.0 Cu In- without Mounting Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

FSX-1MSU6

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

FSX

Material

Iron

Product Family

Fittings

Series

F Series

Type

Device Box

UPC

783936120676

Dimensions

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Configuration

Hub Pattern

FSX