

Brand: Killark
Catalog ID: FSX-2M
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSX-2M
Color
Gray
Finish Type
Powder Epoxy Paint
Hub Pattern
FSX
Material
Iron
Number Of Outlets
1
Product Family
Fittings
Series
F Series
Type
Device Box
UPC
783936049007
Dimensions
8.75 in x 5 in x 2.75 in
Gross Weight with Packaging
2.55
Height
2.75 in
Hub Size
3/4"
Length
8.75 in
Width
5 in
CSA File Number
LR11852
UL File Number
E3397
Hub Pattern
FSX
Number Of Outlets
1