HUBBELL CANADA
Image of FT3B4/0 FT3B4/0, Power Distribution Block
Discontinued

FT3B4/0, Power Distribution Block

Brand: Burndy

Catalog ID: FT3B4/0

Power Distribution Block, Max. 2 Wires per Phase, 3/0-4/0 AWG (Run), 6-4/0 AWG (Tap).

  • Covers and Mounting Blocks Rated 94V
  • Electro-tin plated connectors
  • Feeder conductors can be cut or fed through on a continuous run
  • UL Listed Copper and Aluminum Conductors, rated for 600V applications

General

Catalog Number

FT3B4/0

Hex Size

1/4

Installation Torque Recommended in-lb

200 LBS/in

Material

Aluminum

Number Of Poles

3

Temperature Rating

194

Trade Name

U-BLOK™

UPC

781810113721

UPC 14 Digit GTIN

00781810113721

Dimensions

Dimension - Height fraction

4-1/8

Dimension - Height inch

4.13 in

Dimension - Height mm

105 mm

Dimension - Width fraction

3-7/8 in

Dimension - Width inch

3.88 in

Dimension - Width mm

99 mm

Hex Size

1/4

Weight

1.25 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

3/0-4/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

6-4/0 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

3/0-4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

6-4/0 AWG

Number of Conductors

2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Poles

3