
Brand: Wiegmann
Catalog ID: WC1436P3
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC1436B console.
Catalog Number
WC1436P3
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Console Panel
UPC
786725444250
Actual Depth
1.25 in
Actual Height
42.25 in
Depth
1 in
Height
42 in
Weight
40 lb
Width
29 in
EU RoHS Indicator
Yes
Nema Rating
12
Carton Quantity
1