
Brand: Wiegmann
Catalog ID: WA72P36F1
The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Application
For use with single door freestanding enclosures.
Catalog Number
WA72P36F1
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725417582
Height
60 in
Weight
80 lb
Width
32 in
EU RoHS Indicator
Yes
Carton Quantity
1