HUBBELL CANADA
Image of TTBDS2AL Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS2AL

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Aluminum

  • Dual Service
  • 2) Outlet
  • Aluminum

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBDS2AL

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129105

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Logistics

Carton Quantity

5