HUBBELL CANADA
Image of TTBDS2BR Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Brass

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS2BR

Furniture Connectivity Boxes, Table Top Box, Dual Service, 2) Outlet, Brass

  • Dual Service
  • 2) Outlet
  • Brass

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBDS2BR

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129129

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Logistics

Carton Quantity

5