HUBBELL CANADA
Image of WSBH42U Furniture Connectivity Boxes, Work Surface, Elite Pop-Up Base, 4) Power, 2-Unit Data
Discontinued

Furniture Connectivity Boxes, Work Surface, Elite Pop-Up Base, 4) Power, 2-Unit Data

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBH42U

Furniture Connectivity Boxes, Work Surface, Elite Pop-Up Base, 4) Power, 2-Unit Data

The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.

  • Work Surface
  • Elite Pop-Up Base
  • 4) Power
  • 2-Unit Data

Pop Up Style

General

Application - For Use On

Pop-Up Style

Catalog Number

WSBH42U

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.90"L x 8.90"W x 13.9"H

Type

Boxes

UPC

783585190587

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No