HUBBELL CANADA
Image of S1R4FFADMTBK Furniture Feed 4" Series, Abandonment Plate, Black

Furniture Feed 4" Series, Abandonment Plate, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4FFADMTBK

SystemOne, Furniture Feed 4" Series, Abandonment Plate, Black

  • Maintains UL Fire Rating when S1R4PTAVFIT Series and S1R4PTFF Series not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

General

Catalog Number

S1R4FFADMTBK

Finish Type

Item Type

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

Multi-Service

Style

Accessories

UPC

783585590004

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

Multi-Service

Logistics

Carton Quantity

12