HUBBELL CANADA
Image of S1R4FFCVRBLK Furniture Feed 4" Series, Furniture Feed Cover, Black Powder Paint

Furniture Feed 4" Series, Furniture Feed Cover, Black Powder Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4FFCVRBLK

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Furniture Feed Round Cover Assembly, Black Power Coat Finish

  • Aluminum One Piece Cover Flange
  • (1) 3/4" Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Complies with ADA

Low Profile Surface Cover with (1) 1½" Threaded Hub and (1) 3/4" Threaded Hub

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

S1R4FFCVRBLK

Color

Black Powder Paint

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Cast Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Type

4" Round Recessed Floor Box Furniture Feed Cover

UPC

783585546285

Dimensions

Size

Standard Sized Product

Width

5.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Adusting Cup

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

12