HUBBELL CANADA
Image of S1R4PTFFGRY Furniture Feed 4" Series, Through Floor Fitting with Gray Cover

Furniture Feed 4" Series, Through Floor Fitting with Gray Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTFFGRY

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting, Gray Powder Paint Cover

  • Multi-Service Furniture Feed FRPT with (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Up to 4 Hour Fire Rating
  • One Piece Aluminum Cover Flange with Plated Finish with (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Step Down Installation

Standard Product

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFFGRY

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Step-Down Installation

Mounting Type

4" Core Hole

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

FRPT Kits

Type

4" Recessed Rated Poke Through Kits

UPC

783585546384

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service